COMPANY HEADER
Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane-Open-End-Cover-with-a-Powder-Coating-finish
Urethane Open DR Cover
Unit of Measure
1 2 3 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR035MMFB N/A Open N/A 35 N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR107FB N/A Open N/A 1 7/16 N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR108FB N/A Open N/A 1 1/2 N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR111FB N/A Open N/A 1 11/16 N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR040MMFB N/A Open N/A 40 N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR112FB N/A Open N/A 1 3/4 N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR045MMFB N/A Open N/A 45 N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR115FB N/A Open N/A 1 15/16 N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR200FB N/A Open N/A 2 N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR050MMFB N/A Open N/A 50 N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR203FB N/A Open N/A 2 3/16 N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR204FB N/A Open N/A 2 1/4 N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR055MMFB N/A Open N/A 55 N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR060MMFB N/A Open N/A 60 N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR207FB N/A Open N/A 2 7/16 N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR208FB N/A Open N/A 2 1/2 N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR065MMFB N/A Open N/A 65 N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR211FB N/A Open N/A 2 11/16 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR212FB N/A Open N/A 2 3/4 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR070MMFB N/A Open N/A 70 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR215FB N/A Open N/A 2 15/16 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR300FB N/A Open N/A 3 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR075MMFB N/A Open N/A 75 N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR303FB N/A Open N/A 3 3/16 N/A 6.62 in N/A 5.87 in N/A 1.53 in N/A 1.63 in N/A 4 N/A CAD Icon (for items table)
CJDR304FB N/A Open N/A 3 1/4 N/A 6.62 in N/A 5.87 in N/A 1.53 in N/A 1.63 in N/A 4 N/A CAD Icon (for items table)
Unit of Measure
1 2 3