Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 22205EJW33VSL609 | N/A 2210 rpm | N/A | N/A 2.0472 in | N/A 0.7087 in |
N/A
|
| 22205EJW33C3VSL609 | N/A 2210 rpm | N/A | N/A 2.0472 in | N/A 0.7087 in |
N/A
|
| 22206EJW33VSL609 | N/A 1850 rpm | N/A | N/A 2.4409 in | N/A 0.7874 in |
N/A
|
| 22206EJW33C3VSL609 | N/A 1850 rpm | N/A | N/A 2.4409 in | N/A 0.7874 in |
N/A
|
| 21306EJW33C3VSL609 | N/A 1670 rpm | N/A | N/A 2.8346 in | N/A 0.748 in |
N/A
|
| 22207EJW33VSL609 | N/A 1590 rpm | N/A | N/A 2.8346 in | N/A 0.9055 in |
N/A
|
| 22207EJW33C3VSL609 | N/A 1590 rpm | N/A | N/A 2.8346 in | N/A 0.9055 in |
N/A
|
| 21307EJW33VSL609 | N/A 1480 rpm | N/A | N/A 3.1496 in | N/A 0.8268 in |
N/A
|
| 22208EJW33VSL609 | N/A 1420 rpm | N/A | N/A 3.1496 in | N/A 0.9055 in |
N/A
|
| 22208EJW33C3VSL609 | N/A 1420 rpm | N/A | N/A 3.1496 in | N/A 0.9055 in |
N/A
|
| 21308EJW33VSL609 | N/A 1310 rpm | N/A | N/A 3.5433 in | N/A 0.9055 in |
N/A
|
| 22308EJW33VSL609 | N/A 1310 rpm | N/A | N/A 3.5433 in | N/A 1.2992 in |
N/A
|
| 22308EJW33C3VSL609 | N/A 1310 rpm | N/A | N/A 3.5433 in | N/A 1.2992 in |
N/A
|
| 22209EJW33VSL609 | N/A 1310 rpm | N/A | N/A 3.3465 in | N/A 0.9055 in |
N/A
|
| 22209EJW33C3VSL609 | N/A 1310 rpm | N/A | N/A 3.3465 in | N/A 0.9055 in |
N/A
|
| 22209KEJW33C3VSL609 | N/A 1310 rpm | N/A | N/A 3.3465 in | N/A 0.9055 in |
N/A
|
| 21309EJW33VSL609 | N/A 1170 rpm | N/A | N/A 3.937 in | N/A 0.9843 in |
N/A
|
| 22309EJW33VSL609 | N/A 1170 rpm | N/A | N/A 3.937 in | N/A 1.4173 in |
N/A
|
| 22309EJW33C3VSL609 | N/A 1170 rpm | N/A | N/A 3.937 in | N/A 1.4173 in |
N/A
|
| 22210EJW33VSL609 | N/A 1210 rpm | N/A | N/A 3.5433 in | N/A 0.9055 in |
N/A
|
| 22210EJW33C3VSL609 | N/A 1210 rpm | N/A | N/A 3.5433 in | N/A 0.9055 in |
N/A
|
| 22210KEJW33C3VSL609 | N/A 1210 rpm | N/A | N/A 3.5433 in | N/A 0.9055 in |
N/A
|
| 21310EJW33VSL609 | N/A 1060 rpm | N/A | N/A 4.3307 in | N/A 1.0630 in |
N/A
|
| 22310EJW33VSL609 | N/A 1060 rpm | N/A | N/A 4.3307 in | N/A 1.5748 in |
N/A
|
| 22310EJW33C3VSL609 | N/A 1060 rpm | N/A | N/A 4.3307 in | N/A 1.5748 in |
N/A
|