COMPANY HEADER
Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

22211EJW33C3VSL609 N/A 1100 rpm N/A N/A 3.937 in N/A 0.9843 in N/A CAD Icon (for items table)
22211EJW33VSL609 N/A 1100 rpm N/A N/A 3.937 in N/A 0.9843 in N/A CAD Icon (for items table)
22211KEJW33C3VSL609 N/A 1100 rpm N/A N/A 3.937 in N/A 0.9843 in N/A CAD Icon (for items table)
21311EJW33VSL609 N/A 970 rpm N/A N/A 4.7244 in N/A 1.1417 in N/A CAD Icon (for items table)
22311EJW33VSL609 N/A 970 rpm N/A N/A 4.7244 in N/A 1.6929 in N/A CAD Icon (for items table)
22311EJW33C3VSL609 N/A 970 rpm N/A N/A 4.7244 in N/A 1.6929 in N/A CAD Icon (for items table)
22212EJW33VSL609 N/A 1000 rpm N/A N/A 4.3307 in N/A 1.1024 in N/A CAD Icon (for items table)
22212EJW33C3VSL609 N/A 1000 rpm N/A N/A 4.3307 in N/A 1.1024 in N/A CAD Icon (for items table)
21312EJW33VSL609 N/A 890 rpm N/A N/A 5.1181 in N/A 1.2205 in N/A CAD Icon (for items table)
22312EJW33VSL609 N/A 890 rpm N/A N/A 5.1181 in N/A 1.8110 in N/A CAD Icon (for items table)
22312EJW33C3VSL609 N/A 890 rpm N/A N/A 5.1181 in N/A 1.8110 in N/A CAD Icon (for items table)
22213EJW33VSL609 N/A 920 rpm N/A N/A 4.7244 in N/A 1.2205 in N/A CAD Icon (for items table)
22213EJW33C3VSL609 N/A 920 rpm N/A N/A 4.7244 in N/A 1.2205 in N/A CAD Icon (for items table)
21313EJW33VSL609 N/A 830 rpm N/A N/A 5.5118 in N/A 1.2992 in N/A CAD Icon (for items table)
21313EJW33C3VSL609 N/A 830 rpm N/A N/A 5.5118 in N/A 1.2992 in N/A CAD Icon (for items table)
22313EJW33VSL609 N/A 830 rpm N/A N/A 5.5118 in N/A 1.8898 in N/A CAD Icon (for items table)
22313EJW33C3VSL609 N/A 830 rpm N/A N/A 5.5118 in N/A 1.8898 in N/A CAD Icon (for items table)
22214EJW33VSL609 N/A 870 rpm N/A N/A 4.9213 in N/A 1.2205 in N/A CAD Icon (for items table)
22214EJW33C3VSL609 N/A 870 rpm N/A N/A 4.9213 in N/A 1.2205 in N/A CAD Icon (for items table)
21314EJW33VSL609 N/A 770 rpm N/A N/A 5.9055 in N/A 1.3780 in N/A CAD Icon (for items table)
22314EJW33VSL609 N/A 770 rpm N/A N/A 5.9055 in N/A 2.0079 in N/A CAD Icon (for items table)
22314EJW33C3VSL609 N/A 770 rpm N/A N/A 5.9055 in N/A 2.0079 in N/A CAD Icon (for items table)
22215EJW33VSL609 N/A 830 rpm N/A N/A 5.1181 in N/A 1.2205 in N/A CAD Icon (for items table)
22215EJW33C3VSL609 N/A 830 rpm N/A N/A 5.1181 in N/A 1.2205 in N/A CAD Icon (for items table)
21315EJW33VSL609 N/A 720 rpm N/A N/A 6.2992 in N/A 1.4567 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5