Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 21315EJW33C3VSL609 | N/A 720 rpm | N/A | N/A 6.2992 in | N/A 1.4567 in |
N/A
|
| 22315EJW33VSL609 | N/A 720 rpm | N/A | N/A 6.2992 in | N/A 2.1654 in |
N/A
|
| 22315EJW33C3VSL609 | N/A 720 rpm | N/A | N/A 6.2992 in | N/A 2.1654 in |
N/A
|
| 22216EJW33VSL609 | N/A 770 rpm | N/A | N/A 5.5118 in | N/A 1.2992 in |
N/A
|
| 22216EJW33C3VSL609 | N/A 770 rpm | N/A | N/A 5.5118 in | N/A 1.2992 in |
N/A
|
| 21316EJW33VSL609 | N/A 680 rpm | N/A | N/A 6.6929 in | N/A 1.5354 in |
N/A
|
| 22316EJW33VSL609 | N/A 680 rpm | N/A | N/A 6.6929 in | N/A 2.2835 in |
N/A
|
| 22217EJW33VSL609 | N/A 720 rpm | N/A | N/A 5.9055 in | N/A 1.4173 in |
N/A
|
| 22217EJW33C3VSL609 | N/A 720 rpm | N/A | N/A 5.9055 in | N/A 1.4173 in |
N/A
|
| 21317EJW33VSL609 | N/A 640 rpm | N/A | N/A 7.0866 in | N/A 1.6142 in |
N/A
|
| 22317EJW33VSL609 | N/A 640 rpm | N/A | N/A 7.0866 in | N/A 2.3622 in |
N/A
|
| 22218EJW33VSL609 | N/A 680 rpm | N/A | N/A 6.2992 in | N/A 1.5748 in |
N/A
|
| 22218EJW33C3VSL609 | N/A 680 rpm | N/A | N/A 6.2992 in | N/A 1.5748 in |
N/A
|
| 23218EJW33VSL609 | N/A 680 rpm | N/A | N/A 6.2992 in | N/A 2.0630 in |
N/A
|
| 23218EJW33C3VSL609 | N/A 680 rpm | N/A | N/A 6.2992 in | N/A 2.0630 in |
N/A
|
| 22318EJW33VSL609 | N/A 610 rpm | N/A | N/A 7.4803 in | N/A 2.5197 in |
N/A
|
| 22219EJW33VSL609 | N/A 640 rpm | N/A | N/A 6.6929 in | N/A 1.6929 in |
N/A
|
| 22219EJW33C3VSL609 | N/A 640 rpm | N/A | N/A 6.6929 in | N/A 1.6929 in |
N/A
|
| 22319EJW33VSL609 | N/A 580 rpm | N/A | N/A 7.8740 in | N/A 2.6378 in |
N/A
|
| 23120EJW33VSL609 | N/A 640 rpm | N/A | N/A 6.4961 in | N/A 2.0472 in |
N/A
|
| 23120EJW33C3VSL609 | N/A 640 rpm | N/A | N/A 6.4961 in | N/A 2.0472 in |
N/A
|
| 22220EJW33VSL609 | N/A 610 rpm | N/A | N/A 7.0866 in | N/A 1.8110 in |
N/A
|
| 23220EJW33VSL609 | N/A 610 rpm | N/A | N/A 7.0866 in | N/A 2.3740 in |
N/A
|
| 22320EJW33VSL609 | N/A 540 rpm | N/A | N/A 8.4643 in | N/A 2.8740 in |
N/A
|
| 22320EJW33C3VSL609 | N/A 540 rpm | N/A | N/A 8.4643 in | N/A 2.8740 in |
N/A
|