Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

23130EJW33C3VSL609 N/A 430 rpm N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A CAD Icon (for items table)
22230EJW33VSL609 N/A 400 rpm N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A CAD Icon (for items table)
22330EJW33VSL609 N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A CAD Icon (for items table)
22330EJW33C3VSL609 N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A CAD Icon (for items table)
23132EJW33C3VSL609 N/A 400 rpm N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A CAD Icon (for items table)
23034EJW33VSL609 N/A 400 rpm N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3