COMPANY HEADER
Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

23022EJW33VSL609 N/A 610 rpm N/A N/A 6.6929 in N/A 1.7717 in N/A CAD Icon (for items table)
23122EJW33C3VSL609 N/A 590 rpm N/A N/A 7.0866 in N/A 2.2047 in N/A CAD Icon (for items table)
22222EJW33VSL609 N/A 550 rpm N/A N/A 7.8740 in N/A 2.0866 in N/A CAD Icon (for items table)
23222EJW33VSL609 N/A 550 rpm N/A N/A 7.8740 in N/A 2.7480 in N/A CAD Icon (for items table)
22322EJW33VSL609 N/A 490 rpm N/A N/A 9.4488 in N/A 3.1496 in N/A CAD Icon (for items table)
23024EJW33VSL609 N/A 570 rpm N/A N/A 7.0866 in N/A 1.8110 in N/A CAD Icon (for items table)
24024EJW33VSL609 N/A 570 rpm N/A N/A 7.0866 in N/A 2.3622 in N/A CAD Icon (for items table)
23124EJW33C3VSL609 N/A 530 rpm N/A N/A 7.8740 in N/A 2.4409 in N/A CAD Icon (for items table)
22224EJW33VSL609 N/A 510 rpm N/A N/A 8.4646 in N/A 2.2835 in N/A CAD Icon (for items table)
23224EJW33VSL609 N/A 510 rpm N/A N/A 8.4646 in N/A 2.9921 in N/A CAD Icon (for items table)
23224EJW33C3VSL609 N/A 510 rpm N/A N/A 8.4646 in N/A 2.9921 in N/A CAD Icon (for items table)
22324EJW33VSL609 N/A 450 rpm N/A N/A 10.2362 in N/A 3.3858 in N/A CAD Icon (for items table)
23026EJW33VSL609 N/A 520 rpm N/A N/A 7.8740 in N/A 2.0472 in N/A CAD Icon (for items table)
24026EJW33VSL609 N/A 520 rpm N/A N/A 7.8740 in N/A 2.7165 in N/A CAD Icon (for items table)
23126EJW33VSL609 N/A 500 rpm N/A N/A 8.2677 in N/A 2.5197 in N/A CAD Icon (for items table)
23126EJW33C3VSL609 N/A 500 rpm N/A N/A 8.2677 in N/A 2.5197 in N/A CAD Icon (for items table)
22226EJW33VSL609 N/A 470 rpm N/A N/A 9.0551 in N/A 2.5197 in N/A CAD Icon (for items table)
23226EJW33VSL609 N/A 470 rpm N/A N/A 9.0551 in N/A 3.1496 in N/A CAD Icon (for items table)
23226EJW33C3VSL609 N/A 470 rpm N/A N/A 9.0551 in N/A 3.1496 in N/A CAD Icon (for items table)
23028EJW33VSL609 N/A 490 rpm N/A N/A 8.2677 in N/A 2.0866 in N/A CAD Icon (for items table)
24028EJW33VSL609 N/A 490 rpm N/A N/A 8.2677 in N/A 2.7165 in N/A CAD Icon (for items table)
23128EJW33C3VSL609 N/A 470 rpm N/A N/A 8.8583 in N/A 2.6772 in N/A CAD Icon (for items table)
22228EJW33VSL609 N/A 440 rpm N/A N/A 9.8425 in N/A 2.6772 in N/A CAD Icon (for items table)
22328EJW33VSL609 N/A 390 rpm N/A N/A 11.811 in N/A 4.0157 in N/A CAD Icon (for items table)
23030EJW33VSL609 N/A 450 rpm N/A N/A 8.8583 in N/A 2.2047 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5