Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 23130EJW33C3VSL609 | N/A 430 rpm | N/A | N/A 9.8425 in | N/A 3.1496 in |
N/A
|
| 22230EJW33VSL609 | N/A 400 rpm | N/A | N/A 10.6299 in | N/A 2.8740 in |
N/A
|
| 22330EJW33VSL609 | N/A 360 rpm | N/A | N/A 12.5984 in | N/A 4.2520 in |
N/A
|
| 22330EJW33C3VSL609 | N/A 360 rpm | N/A | N/A 12.5984 in | N/A 4.2520 in |
N/A
|
| 23132EJW33C3VSL609 | N/A 400 rpm | N/A | N/A 10.6299 in | N/A 3.3858 in |
N/A
|
| 23034EJW33VSL609 | N/A 400 rpm | N/A | N/A 10.2362 in | N/A 2.6378 in |
N/A
|