COMPANY HEADER
Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

22205EJW33VSL609 N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
22205EJW33C3VSL609 N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
22206EJW33VSL609 N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
22206EJW33C3VSL609 N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
21306EJW33C3VSL609 N/A 1670 rpm N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
22207EJW33VSL609 N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22207EJW33C3VSL609 N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
21307EJW33VSL609 N/A 1480 rpm N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
22208EJW33VSL609 N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22208EJW33C3VSL609 N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
21308EJW33VSL609 N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22308EJW33VSL609 N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
22308EJW33C3VSL609 N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
22209EJW33VSL609 N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22209EJW33C3VSL609 N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22209KEJW33C3VSL609 N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
21309EJW33VSL609 N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
22309EJW33VSL609 N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
22309EJW33C3VSL609 N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
22210EJW33VSL609 N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22210EJW33C3VSL609 N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
22210KEJW33C3VSL609 N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
21310EJW33VSL609 N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A CAD Icon (for items table)
22310EJW33VSL609 N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
22310EJW33C3VSL609 N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5