Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22322EMW800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322KEMW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
23322EMBW33W800C8 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23322EMW33W800C3 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
23322EMW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
23322EMW33W800C6 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
23322EMW800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322EMW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322EMW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322EMW33W94AC3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322EMW33W94AC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322KEMW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
22322KEMW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A EM | N/A Brass |
N/A ![]() |
23124EMW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A ![]() |
23124EMW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A ![]() |
23124EMW33C4 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A ![]() |
23124KEMW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A ![]() |
23124KEMW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A ![]() |
22224EMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2600 rpm | N/A 3200 rpm | N/A EM | N/A Brass |
N/A ![]() |
22224EMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2600 rpm | N/A 3200 rpm | N/A EM | N/A Brass |
N/A ![]() |
22224KEMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2600 rpm | N/A 3200 rpm | N/A EM | N/A Brass |
N/A ![]() |
22224KEMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2600 rpm | N/A 3200 rpm | N/A EM | N/A Brass |
N/A ![]() |
23224EMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1800 rpm | N/A 2100 rpm | N/A EM | N/A Brass |
N/A ![]() |
23224EMW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1800 rpm | N/A 2100 rpm | N/A EM | N/A Brass |
N/A ![]() |
23224EMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1800 rpm | N/A 2100 rpm | N/A EM | N/A Brass |
N/A ![]() |