Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23040KEMW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
23040KEMW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
24040EMW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EM | N/A Brass |
N/A ![]() |
24040EMW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EM | N/A Brass |
N/A ![]() |
24040EMW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EM | N/A Brass |
N/A ![]() |
24040KEMW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EM | N/A Brass |
N/A ![]() |
23040KEMW40IW534C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A ![]() |
23140EMBW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140EMBW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140EMBW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140EMBW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW40IW534C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW40IW534C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW507C08 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW507C08C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23140KEMBW507C08C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140EMBW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140EMBW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140EMBW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140EMBW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140EMBW841 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140KEMBW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24140KEMBW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 790 rpm | N/A 850 rpm | N/A EMB | N/A Brass |
N/A ![]() |