Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23044EMW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044EMW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044EMW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044EMW33W25 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044EMW33W25C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044EMW33W84C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044KEMW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044KEMW33C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044KEMW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044KEMW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
23044KEMW33W40IC4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A ![]() |
24044EMBW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33C08C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044EMBW33W21A | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044KEMBW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044KEMBW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
24044KEMBW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23144EMBW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23144EMBW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23144EMBW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |
23144EMBW33C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A ![]() |