Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23224EMW33C3SLA | N/A | N/A 8.4646 in | N/A 2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C4 | N/A | N/A 8.4646 in | N/A 2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEMW33 | N/A | N/A 8.4646 in | N/A 2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEMW33C3 | N/A | N/A 8.4646 in | N/A 2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 22324EMW33W800C3 | N/A | N/A 10.2359 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W800C4 | N/A | N/A 10.2359 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W800W40IC4 | N/A | N/A 10.2359 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW800C4 | N/A | N/A 10.2359 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33W800C4 | N/A | N/A 10.2359 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 23324EMBW33W800C6 | N/A | N/A 10.2359 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33W800C3 | N/A | N/A 10.2359 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33W800C4 | N/A | N/A 10.2359 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW800C4 | N/A | N/A 10.2359 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22324EMW33 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33C3 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33C4 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W25C3 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33C3 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33C4 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 23324EMW33C3 | N/A | N/A 10.2362 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33 | N/A | N/A 10.2362 in | N/A 4.1732 in | N/A 1410000 N318000 lbf | N/A 1230000 N276000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22324EMW33W28C3 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 23326EMW810C4 | N/A | N/A 11.0232 in | N/A 4.4094 in | N/A 1590000 N359000 lbf | N/A 1340000 N302000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 23926EMW20 | N/A | N/A 7.0866 in | N/A 1.4567 in | N/A 453000 N102000 lbf | N/A 302000 N67900 lbf | N/A 2400 rpm | N/A 3000 rpm |
N/A
|