Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23138EMW507C08 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 2340000 N525000 lbf | N/A 1630000 N365000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138EMW507C08C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 2340000 N525000 lbf | N/A 1630000 N365000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEMW507C08 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 2340000 N525000 lbf | N/A 1630000 N365000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEMW507C08C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 2340000 N525000 lbf | N/A 1630000 N365000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23238KEMBW33W800C4 | N/A 190 mm | N/A 339.993 mm13.3856 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 22238EMBW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238EMBW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238EMBW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEMBW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEMBW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEMBW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEMBW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238EMBW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1960000 N440000 lbf | N/A 1550000 N348000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23238EMBW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238EMBW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238EMBW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238EMBW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW97W25W507 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23238KEMBW33W40I | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 22338EMBW33W800C4 | N/A 190 mm | N/A 399.993 mm15.7478 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33C2 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33C4 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33W94A | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338KEMB | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338KEMBW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338KEMBW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22338EMBW33W45AW50 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 2830000 N635000 lbf | N/A 2380000 N534000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23338EMBW33W45AC3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 155 mm6.1024 in | N/A 262000 N58900 lbf | N/A 200000 N44900 lbf | N/A 730 rpm | N/A 790 rpm |
N/A
|
| 23940EM2NW502 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EM2NW502C6 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW33 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW33C3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW33C4 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW507C08 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW509C08 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW509C08C2 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW509C08C3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW93W509C08C3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23940EMW33C2 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 60 mm2.3622 in | N/A 1130000 N254000 lbf | N/A 712000 N160000 lbf | N/A 1600 rpm | N/A 2000 rpm |
N/A
|
| 23040EMW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EMW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EMW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EMW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEMW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|