Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22326EMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 22326KEMW33 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 22326KEMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 23928EMW33C3 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 37 mm1.4567 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| 23928EMW33 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 37 mm1.4567 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| 23128EMW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW841 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 24128EMW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1290000 N289000 lbf | N/A 894000 N201000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23128 EM W33 C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22228EMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23228EMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C3SLA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|