COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22326EMW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22326KEMW33 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22326KEMW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23928EMW33C3 N/A 140 mm N/A 190 mm7.4803 in N/A 37 mm1.4567 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2300 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23928EMW33 N/A 140 mm N/A 190 mm7.4803 in N/A 37 mm1.4567 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2300 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23128EMW33 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128EMW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128EMW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128EMW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128EMW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128EMW841 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128KEMW33 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128KEMW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23128KEMW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
24128EMW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1290000 N289000 lbf N/A 894000 N201000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23128 EM W33 C3 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table)
22228EMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228KEMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23228EMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23228EMW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23228EMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23228EMW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »