Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23040KEMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24040EMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23040KEMW40IW534C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23140EMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140EMBW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140EMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140EMBW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW40IW534C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW40IW534C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW507C08 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW507C08C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23140KEMBW507C08C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24140EMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW841 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140KEMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140KEMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140KEMBW33W40IC3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW33W40EC2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
24140EMBW33W69C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD Icon (for items table)
23140EMBW33W29 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23240KEMBW33W800C4 N/A 200 mm N/A 359.993 mm14.173 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240EMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240EMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240KEMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240KEMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EMBW33SLE N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240KEMBW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »