COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23228EMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22328EMW33W800C3 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328EMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328EMW33W800W40IC4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328EMW800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328KEMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23328EMBW33W800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23328EMBW800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22328EMW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328EMW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328EMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328KEMW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22328KEMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23328EMBW33 N/A 140 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23030EMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EMW33C08C2 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EMW833 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030KEMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030KEMW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030KEMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »