Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23228EMW33C4 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEMW33 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEMW33C3 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22328EMW33W800C3 | N/A | N/A 11.8106 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33W800C4 | N/A | N/A 11.8106 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33W800W40IC4 | N/A | N/A 11.8106 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW800C4 | N/A | N/A 11.8106 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33W800C4 | N/A | N/A 11.8106 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23328EMBW33W800C4 | N/A | N/A 11.8107 in | N/A 4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23328EMBW800C4 | N/A | N/A 11.8107 in | N/A 4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22328EMW33 | N/A | N/A 11.811 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33C2 | N/A | N/A 11.811 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33C3 | N/A | N/A 11.811 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33 | N/A | N/A 11.811 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33C3 | N/A | N/A 11.811 in | N/A 4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23328EMBW33 | N/A | N/A 11.811 in | N/A 4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23030EMW33 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C08C2 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C3 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C4 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW833 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C2 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C3 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C4 | N/A | N/A 8.8583 in | N/A 2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|