Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23230EMW33S2 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EMW33W25 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230KEMW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230KEMW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1660000 N372000 lbf | N/A 1270000 N286000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22330EMBW33W800C3 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW800W848AC4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33W800 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23330EMBW33W800C3 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 128 mm5.0394 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23330EMBW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 128 mm5.0394 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 23330EMBW33W800 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 128 mm5.0394 in | N/A 2130000 N479000 lbf | N/A 1780000 N400000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| 22330EMBW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330EMBW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C2 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22330KEMBW33W40I | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1890000 N424000 lbf | N/A 1620000 N365000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23932EMW33 | N/A 160 mm | N/A 220 mm8.6614 in | N/A 45 mm1.7717 in | N/A 654000 N147000 lbf | N/A 421000 N94700 lbf | N/A 2100 rpm | N/A 2600 rpm |
N/A
|
| 23932EMW33C3 | N/A 160 mm | N/A 220 mm8.6614 in | N/A 45 mm1.7717 in | N/A 654000 N147000 lbf | N/A 421000 N94700 lbf | N/A 2100 rpm | N/A 2600 rpm |
N/A
|
| 23932EMW33W94AC08 | N/A 160 mm | N/A 220 mm8.6614 in | N/A 45 mm1.7717 in | N/A 654000 N147000 lbf | N/A 421000 N94700 lbf | N/A 2100 rpm | N/A 2600 rpm |
N/A
|
| 23032EMC3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032EMW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm |
N/A
|