COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23032EMW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23032EMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23032EMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23032KEMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23032KEMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
24032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1410000 N317000 lbf N/A 914000 N206000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23032EMW33W29 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23132EMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132EMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132EMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132KEMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132KEMW33C08C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132KEMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23132KEMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23232KEMW33W800C4 N/A 160 mm N/A 289.993 mm11.4170 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22232EMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22232KEMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22232KEMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22232KEMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232EMW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »