COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23232EMW33C3SLA N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232EMW33C4 N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232KEMW33 N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232KEMW33C3 N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232KEMW33W97W25 N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232EMW33W84 N/A N/A 11.4173 in N/A 4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22332EMBW33W800C4 N/A N/A 13.3856 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332EMBW800W848AC4 N/A N/A 13.3856 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332KEMBW33W800C4 N/A N/A 13.3856 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23332EMBW33W800C3 N/A N/A 13.3856 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23332EMBW33W800C4 N/A N/A 13.3856 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23332EMBW800C4 N/A N/A 13.3856 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23332EMBW800W848AC4 N/A N/A 13.3856 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22332EMBW33 N/A N/A 13.3858 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332EMBW33C3 N/A N/A 13.3858 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332KEMBW33 N/A N/A 13.3858 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332KEMBW33C3 N/A N/A 13.3858 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22332KEMBW33W97C6 N/A N/A 13.3858 in N/A 4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23332EMBW33 N/A N/A 13.3858 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23332EMBW33C3 N/A N/A 13.3858 in N/A 5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23934EMW33 N/A N/A 9.0551 in N/A 1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23934EMW33C3 N/A N/A 9.0551 in N/A 1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23934EMW509C08 N/A N/A 9.0551 in N/A 1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23934EMW509C08C3 N/A N/A 9.0551 in N/A 1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23034EMW33 N/A N/A 10.2362 in N/A 2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »