Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23034EMW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
23034EMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
23034EMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
23034KEMW33 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
23034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
23034KEMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A CAD
24034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1570000 N354000 lbf N/A 1030000 N233000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
23034 K W33 BR C3 N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A CAD
23134EMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EMW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EMW901C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A CAD
23234EMW33W800 N/A 170 mm N/A 309.993 mm12.2044 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD
23234EMW33W800C4 N/A 170 mm N/A 309.993 mm12.2044 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD
22234EMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD
22234EMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD
22234KEMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD
22234KEMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD
22234KEMW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD
23234EMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD
23234EMW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD
Unit of Measure
« 16 17 18 19 20 »