Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23034EMW33C2 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EMW33C3 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EMW33C4 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33C3 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33C4 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 24034KEMW33C3 | N/A | N/A 10.2362 in | N/A 3.5433 in | N/A 1570000 N354000 lbf | N/A 1030000 N233000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23034 K W33 BR C3 | N/A | N/A 10.2362 in | N/A 2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1800 rpm | N/A 2200 rpm |
N/A
|
| 23134EMW33 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C2 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C3 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C4 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW901C4 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33C3 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33C4 | N/A | N/A 11.0236 in | N/A 3.4646 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23234EMW33W800 | N/A | N/A 12.2044 in | N/A 4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EMW33W800C4 | N/A | N/A 12.2044 in | N/A 4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22234EMW33 | N/A | N/A 12.2047 in | N/A 3.3858 in | N/A 1590000 N359000 lbf | N/A 1290000 N290000 lbf | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 22234EMW33C3 | N/A | N/A 12.2047 in | N/A 3.3858 in | N/A 1590000 N359000 lbf | N/A 1290000 N290000 lbf | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 22234KEMW33 | N/A | N/A 12.2047 in | N/A 3.3858 in | N/A 1590000 N359000 lbf | N/A 1290000 N290000 lbf | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 22234KEMW33C3 | N/A | N/A 12.2047 in | N/A 3.3858 in | N/A 1590000 N359000 lbf | N/A 1290000 N290000 lbf | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 22234KEMW33C4 | N/A | N/A 12.2047 in | N/A 3.3858 in | N/A 1590000 N359000 lbf | N/A 1290000 N290000 lbf | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 23234EMW33 | N/A | N/A 12.2047 in | N/A 4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EMW33C2 | N/A | N/A 12.2047 in | N/A 4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|