Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23152EMBW33W40W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24152EMBW27W858AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC5 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AW69C2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC6 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
22252EMBW33W45A N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252EMBW33W45AC3 N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252EMBW89 N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252KEMBW33W45A N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252KEMBW33W45AC3 N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23252EMBW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C2SLC N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
22352EMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
22352EMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
22352KEMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
22352KEMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
22352KEMBW33W45AC4 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
22352KEMBW906A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Icon (for items table)
23956EMBW33 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956EMBW33C3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956EMBW33W40I N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956EMBW33W40IC3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956EMBW507C08 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956EMBW507C08C3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956KEMBW33W40IC4 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23956KEMBW33W40IC3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EMBW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EMBW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EMBW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EMBW525C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEMBW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEMBW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEMBW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24056EMBW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »