Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22309KEMW33W800 | N/A | N/A 3.9367 in | N/A 1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22309KEMW33W800C4 | N/A | N/A 3.9367 in | N/A 1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22309EMW33 | N/A | N/A 3.937 in | N/A 1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22309EMW33C3 | N/A | N/A 3.937 in | N/A 1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22210EMW33 | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5200 rpm | N/A 6400 rpm |
N/A
|
| 22210EMW33C3 | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5200 rpm | N/A 6400 rpm |
N/A
|
| 22210KEMW33 | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5200 rpm | N/A 6400 rpm |
N/A
|
| 22210KEMW33C3 | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5200 rpm | N/A 6400 rpm |
N/A
|
| 22310EMW33W800 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310EMW33W800C4 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310EMW800 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310EMW800C4 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310KEMW33W800 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310KEMW33W800C4 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310KEMW800C4 | N/A | N/A 4.3304 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310EMW33 | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310EMW33C3 | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310KEMW33 | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22310KEMW33C3 | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm |
N/A
|
| 22211EMC3 | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4800 rpm | N/A 5900 rpm |
N/A
|
| 22211KEMW33C3 | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4800 rpm | N/A 5900 rpm |
N/A
|
| 22211EM | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4700 rpm | N/A 5900 rpm |
N/A
|
| 22311EMW33W800 | N/A | N/A 4.7241 in | N/A 1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| 22311EMW33W800C4 | N/A | N/A 4.7241 in | N/A 1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| 22311EMW800C4 | N/A | N/A 4.7241 in | N/A 1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4500 rpm | N/A 5300 rpm |
N/A
|