COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23234EMW33C3 N/A N/A 12.2047 in N/A 4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23234EMW33C4 N/A N/A 12.2047 in N/A 4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23234KEMW33 N/A N/A 12.2047 in N/A 4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23234KEMW33C3 N/A N/A 12.2047 in N/A 4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33W800C4 N/A N/A 14.173 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334KEMBW33W800C4 N/A N/A 14.173 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334EMBW33C2 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334EMBW33C4 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334KEMBW33 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334KEMBW33C2 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334KEMBW33C3 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334EMBW33C3 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334EMBW33 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22334EMBW33W29 N/A N/A 14.1732 in N/A 4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23936EMW33 N/A N/A 9.8425 in N/A 2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23936EMW33C3 N/A N/A 9.8425 in N/A 2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23036EMW33 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036EMW33C3 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036KEMW33 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036KEMW33C3 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036KEMW33C4 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036EMW33C5 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23036KEMW33W40IC4 N/A N/A 11.0236 in N/A 2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23136EMW33 N/A N/A 11.811 in N/A 3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23136EMW33C3 N/A N/A 11.811 in N/A 3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »