Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23136EMW33C5 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136EMW507C08C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW507C08 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW507C08C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136EMW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136EMW507C08 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEMW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 22236EMW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236EMW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236EMW33C5 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236KEMW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236KEMW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23236EMBW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236EMBW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236EMBW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236EMBW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236KEMBW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236KEMBW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23236KEMBW33C7 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33W800 | N/A 180 mm | N/A 379.993 mm14.9604 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33W800C4 | N/A 180 mm | N/A 379.993 mm14.9604 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|