Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22336EMBW33C2 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33C3 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33C4 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33C6 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33W40C3 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336KEMBW33 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336KEMBW33C3 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336KEMBW33W59C7 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 22336EMBW33W29 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23938EMW33 | N/A | N/A 10.2362 in | N/A 2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23938EMW33C3 | N/A | N/A 10.2362 in | N/A 2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23938EMW33W89C3 | N/A | N/A 10.2362 in | N/A 2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23938EMW33W94AC3 | N/A | N/A 10.2362 in | N/A 2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23038EMW33 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EMW33C2 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EMW33C3 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EMW33C4 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEMW33 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEMW33C3 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEMW33C4 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 24038EMW33 | N/A | N/A 11.4173 in | N/A 3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 24038EMW33C3 | N/A | N/A 11.4173 in | N/A 3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 24038EMW33C4 | N/A | N/A 11.4173 in | N/A 3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 24038KEMW33C3 | N/A | N/A 11.4173 in | N/A 3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23038KEMW33W40IC4 | N/A | N/A 11.4173 in | N/A 2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|