COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23138EMW507C08 N/A N/A 12.5984 in N/A 4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23138EMW507C08C3 N/A N/A 12.5984 in N/A 4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23138KEMW507C08 N/A N/A 12.5984 in N/A 4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23138KEMW507C08C3 N/A N/A 12.5984 in N/A 4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23238KEMBW33W800C4 N/A N/A 13.3856 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22238EMBW33 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238EMBW33C2 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238EMBW33C3 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238KEMBW33 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238KEMBW33C3 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238KEMBW33C4 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238KEMBW33W40IC4 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22238EMBW33C4 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23238EMBW33 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238EMBW33C2 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238EMBW33C3 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238EMBW33C4 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW33 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW33C3 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW33C4 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW33W40IC4 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW97W25W507 N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238KEMBW33W40I N/A N/A 13.3858 in N/A 4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33W800C4 N/A N/A 15.7478 in N/A 5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EMBW33 N/A N/A 15.748 in N/A 5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »