Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23164KEMBW40IW534C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEMBW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table)
23164KEMBW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table)
23164KEMBW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table)
23164KEMBW906A N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
24164EMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Icon (for items table)
24164EMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Icon (for items table)
24164KEMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Icon (for items table)
24164KEMBW33W45AC2 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Icon (for items table)
24164KEMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Icon (for items table)
23164KEMBW906AC4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
22264EMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
22264EMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
22264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
22264KEMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
22264KEMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
23264EMBW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EMBW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EMBW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEMBW534 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEMBW534C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEMBW906A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEMBW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEMBW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EMBW25W507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
22264EMBW33W45AW29C3 N/A 320 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Icon (for items table)
23264KYMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD Icon (for items table)
23264KYMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD Icon (for items table)
23264YMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD Icon (for items table)
23264YMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD Icon (for items table)
23968EMBW33 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968EMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968EMBW33W40I N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968EMBW33W40IC3 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968EMBW509C08 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968EMBW509C08C3 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23968KEMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23068EMBW25W509C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EMBW833W45A N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EMBW84W507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW40IW534 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW40IW534C4 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C4 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEMBW507C08C6 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
24068EMBW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »