COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22338EMBW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EMBW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EMBW33W94A N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338KEMB N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338KEMBW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338KEMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EMBW33W45AW50 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23338EMBW33W45AC3 N/A 190 mm N/A 400 mm15.748 in N/A 155 mm6.1024 in N/A 262000 N58900 lbf N/A 200000 N44900 lbf N/A 730 rpm N/A 790 rpm N/A CAD Icon (for items table)
23940EM2NW502 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EM2NW502C6 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW33 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW33C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW33C4 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW507C08 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW509C08 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW509C08C2 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW93W509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23940EMW33C2 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23040EMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EMW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »