Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23040KEMW33C3 | N/A | N/A 12.2047 in | N/A 3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEMW33C4 | N/A | N/A 12.2047 in | N/A 3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 24040EMW33 | N/A | N/A 12.2047 in | N/A 4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24040EMW33C3 | N/A | N/A 12.2047 in | N/A 4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24040EMW33C4 | N/A | N/A 12.2047 in | N/A 4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24040KEMW33C3 | N/A | N/A 12.2047 in | N/A 4.2913 in | N/A 2460000 N552000 lbf | N/A 1560000 N351000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23040KEMW40IW534C4 | N/A | N/A 12.2047 in | N/A 3.2283 in | N/A 1760000 N395000 lbf | N/A 1230000 N276000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23140EMBW33 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140EMBW33C2 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140EMBW33C3 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140EMBW33C4 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW33 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW33C3 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW40IW534C3 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW40IW534C4 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW507C08 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW507C08C3 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140KEMBW507C08C4 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 24140EMBW33 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW33C2 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW33C3 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW33C4 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW841 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140KEMBW33 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140KEMBW33C3 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|