Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24140KEMBW33W40IC3 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD
24140EMBW33W40EC2 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD
24140EMBW33W69C2 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A CAD
23140EMBW33W29 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD
23240KEMBW33W800C4 N/A 200 mm N/A 359.993 mm14.173 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
22240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD
23240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240EMBW33SLE N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
23240KEMBW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »