Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24140KEMBW33W40IC3 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW33W40EC2 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 24140EMBW33W69C2 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm |
N/A
|
| 23140EMBW33W29 | N/A | N/A 13.3858 in | N/A 4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23240KEMBW33W800C4 | N/A | N/A 14.173 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 22240EMBW33 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EMBW33C2 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EMBW33C3 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EMBW33C4 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EMBW507C08 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EMBW507C08C3 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEMBW33 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEMBW33C3 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEMBW33C4 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEMBW507C08 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEMBW507C08C3 | N/A | N/A 14.1732 in | N/A 3.8583 in | N/A 2010000 N452000 lbf | N/A 1580000 N356000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23240EMBW33 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33C2 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33C3 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33C4 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33SLE | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW33 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08C3 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08C4 | N/A | N/A 14.1732 in | N/A 5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|