Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23240EMBW29W33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A CAD
26340EMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2690000 N605000 lbf N/A 1900000 N427000 lbf N/A 760 rpm N/A 830 rpm N/A CAD
26340KEMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2690000 N605000 lbf N/A 1900000 N427000 lbf N/A 760 rpm N/A 830 rpm N/A CAD
22340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
23340EMBW33W45AW800 N/A 200 mm N/A 419.993 mm16.5352 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 680 rpm N/A 730 rpm N/A CAD
23340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 680 rpm N/A 730 rpm N/A CAD
22340EMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340EMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340EMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340EMBW507AC08 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340EMBW507AC08C3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEMBW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
22340EMBW33W40W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
23340EMBW507C08C3 N/A 200 mm N/A 420 mm16.535 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 680 rpm N/A 730 rpm N/A CAD
23340EMBW507C08 N/A 200 mm N/A 420 mm16.5354 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 680 rpm N/A 730 rpm N/A CAD
23944EMW507C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A CAD
23944EMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A CAD
23944EMW509C08C3 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A CAD
23944KEMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A CAD
23944EMW509C08C4 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A CAD
23044EMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »