Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23044EMW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33W25 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33W25C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044EMW33W84C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A CAD
24044EMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33C08C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044EMBW33W21A N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044KEMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044KEMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
24044KEMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD
23144EMBW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
23144EMBW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
23144EMBW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
23144EMBW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »