Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23044EMW33C2 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EMW33C3 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EMW33C4 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EMW33W25 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EMW33W25C3 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EMW33W84C08 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEMW33 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEMW33C08 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEMW33C3 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEMW33C4 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEMW33W40IC4 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 24044EMBW33 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33C08 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33C08C3 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33C2 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33C3 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33C4 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EMBW33W21A | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044KEMBW33 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044KEMBW33C3 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044KEMBW33C2 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW33 | N/A | N/A 14.5669 in | N/A 4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW33C2 | N/A | N/A 14.5669 in | N/A 4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW33C3 | N/A | N/A 14.5669 in | N/A 4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW33C4 | N/A | N/A 14.5669 in | N/A 4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|