Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23144EMBW33W25C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW33W40C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW507C08 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EMBW507C08C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144KEMBW40IW534C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144KEMBW507C08 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144KEMBW507C08C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144KEMBW507C08C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 24144EMBW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144EMBW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144EMBW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144EMBW33C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144EMBW33C5 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144KEMBW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144KEMBW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 24144KEMBW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 3220000 N725000 lbf | N/A 2250000 N505000 lbf | N/A 730 rpm | N/A 800 rpm |
N/A
|
| 23144EMBW906A | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144KEMBW40IW534 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22244EMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EMBW33C2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EMBW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EMBW33C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EMBW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EMBW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW25W536C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|