Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23184YMBW509C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Icon (for items table)
23184YMBW509C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Icon (for items table)
24184KYMBW33W45A N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table)
24184KYMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table)
24184KYMBW507W998C3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table)
24184YMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table)
24184YMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table)
23284KYMBW507AC08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284KYMBW507AC08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284KYMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284YMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23284YMBW507C08C2 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table)
23988EMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table)
23988EMBW33W45AC3 N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table)
23988KEMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table)
23088KYMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW507C08C7 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW906A N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088YMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088YMBW507C08C2 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088YMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088YMBW509C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23088YMBW509C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
24088KYMBW33W45A N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
24088YMBW33W45AC3 N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
24088YMBW33W45AW25C3 N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW25DW534 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW25DW906A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW25W507C08C2 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table)
23188KYMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW833W45A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW906A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW906AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188YMBW33W45AW25C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188YMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188YMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
23188YMBWEW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table)
24188KYMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188KYMDW879B N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »