Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22314EMW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22314EMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22314KEMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22215EMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22215KEMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22315EMW33W800 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315EMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315EMW33W800W25C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315EMW800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315KEMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315EMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315EMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315KEMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22315KEMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22216EMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22316EMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316KEMW33W800 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316KEMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316EMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316EMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316KEMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22316KEMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22318EMW810C4 N/A 80 mm N/A 189.992 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22217EMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22217KEMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22217KEMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22317EMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EMW33W800W25C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22317EMW800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317KEMW33W800 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317KEMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EMW33S2C4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317KEMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317KEMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22218EMW33W800C4 N/A 90 mm N/A 159.993 mm6.2989 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
23218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23218EMW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »