Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22244KEMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW33C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW40IW534 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEMBW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 23244EMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W27W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45A | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45AC2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45AC4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45AW84 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244EMBW33W45AW84C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW33W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW40IW534 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|
| 23244KEMBW40IW534C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 850 rpm | N/A 940 rpm |
N/A
|