COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22244KEMBW33 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW33C3 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW33C4 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW40IW534 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW40IW534C4 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW507C08 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW507C08C3 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22244KEMBW507C08C4 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23244EMBW33 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33C3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W27W45AC3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45A N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45AC2 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45AC3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45AC4 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45AW84 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EMBW33W45AW84C3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW33W45AC3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW40IW534C4 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW507C08 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW507C08C3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW33 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW507C08C4 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW40IW534 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244KEMBW40IW534C3 N/A N/A 15.748 in N/A 5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »