Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23244KEMBW906AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD
23244EMBW33W29B N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD
23244EMBW29W33C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A CAD
26344EMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A CAD
26344EMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A CAD
26344KEMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A CAD
26344KEMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A CAD
26344EMBW33W45AC4 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A CAD
22344EMBW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344EMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344EMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344EMBW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEMBW33W45AC7 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEMBW33W904C4 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
22344EMBW33W40W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23948EMW33 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD
23948EMW33C3 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD
23948EMW509C08 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD
23948EMW509C08C3 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD
23948KEMW33C4 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A CAD
23048EMW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD
23048EMW33C08 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD
23048EMW33C08C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »