Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23048EMW33C2 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048EMW33C3 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048EMW33C4 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEMW33 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEMW33C08 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEMW33C08C3 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEMW33C08C4 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEMW33C3 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 24048EMBW27W40W507C3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33C2 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33C3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33C4 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33W25A | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33W25AC3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EMBW33W69C2 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048KEMBW33C3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23048KEMW33W40IC08C4 | N/A | N/A 14.1732 in | N/A 3.622 in | N/A 2140000 N480000 lbf | N/A 1400000 N315000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 24048KEMBW33W40 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33C2 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33C3 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33C4 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33W40C3 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW33W45AC08 | N/A | N/A 15.748 in | N/A 5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|