Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23148EMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148EMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148EMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW33 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW33C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW33C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW40IW534 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW40IW534C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
23148KEMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD
24148EMBC6 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W45AC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W45AC4 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W45AW69C2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148KEMBW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148KEMBW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148EMBW33W40EC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
24148KEMBW45AW73 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD
23148EMBW507C08W29 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1000 rpm N/A CAD
22248EMBW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD
22248EMBW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »