Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23148EMBW507C08 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW507C08C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148EMBW507C08C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW33 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW33C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW33C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW40IW534 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW40IW534C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW40IW534C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW507C08 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW507C08C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 23148KEMBW507C08C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24148EMBC6 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W45A | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W45AC2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W45AC3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W45AC4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W45AW69C2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148KEMBW33W45A | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148KEMBW33W45AC3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148EMBW33W40EC2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 24148KEMBW45AW73 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 4050000 N912000 lbf | N/A 2690000 N606000 lbf | N/A 620 rpm | N/A 670 rpm |
N/A
|
| 23148EMBW507C08W29 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 930 rpm | N/A 1000 rpm |
N/A
|
| 22248EMBW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 22248EMBW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|