COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23148EMBW507C08 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148EMBW507C08C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148EMBW507C08C4 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW33 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW33C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW33C4 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW40IW534 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW40IW534C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW40IW534C4 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW507C08 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW507C08C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148KEMBW507C08C4 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24148EMBC6 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W45A N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W45AC2 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W45AC3 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W45AC4 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W45AW69C2 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148KEMBW33W45A N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148KEMBW33W45AC3 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148EMBW33W40EC2 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
24148KEMBW45AW73 N/A N/A 15.748 in N/A 6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Icon (for items table)
23148EMBW507C08W29 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22248EMBW33W45A N/A N/A 17.323 in N/A 4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22248EMBW33W45AC3 N/A N/A 17.323 in N/A 4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »