Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

232/500YMBW507AC08 N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
239/530KYMBW507C08 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530KYMBW507C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530YMBW507C08 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530YMBW507C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530YMBW509C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A CAD Icon (for items table)
239/530YMBW903C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530KYMBW906AC3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
239/530YMBW525AW89AC3 N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A CAD Icon (for items table)
230/530KYMBW40IW534C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530KYMBW507C08C4 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530KYMBW906A N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530KYMBW906AC3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW507C08 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW507C08C2 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW509C08 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
240/530KYMBW33W45A N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/530YMBW33W45A N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/530YMBW33W45AC3 N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table)
240/530YMDWEW919 N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A CAD Icon (for items table)
240/530YMDWEW919C6 N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A CAD Icon (for items table)
230/530KYMBW906AC4 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW25W507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/530YMBW509AC08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Icon (for items table)
231/530KYMBW37W906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW37W906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW37W906AC4 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW905 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW905C3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW905C4 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530KYMBW906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530YMBW33W45 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530YMBW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530YMBW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
231/530YMBW33W45C6 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Icon (for items table)
241/530KYMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
241/530KYMDW879C7 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
241/530YMDW37W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
241/530KYMDW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
241/530KYMDW73W879 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
241/530YMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Icon (for items table)
232/530KYMBW906A N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
232/530KYMBW906AC3 N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
232/530KYMBW922 N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
239/560KYMBW507C08 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560KYMBW507C08C3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »