Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22248KEMBW33W45A | N/A | N/A 17.323 in | N/A 4.724 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 22248KEMBW33W45AC2 | N/A | N/A 17.323 in | N/A 4.724 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 22248KEMBW33W45AC3 | N/A | N/A 17.323 in | N/A 4.724 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23248EMBW27W507C08C3 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248EMBW507C08 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248EMBW507C08C2 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248EMBW507C08C3 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248EMBW509AC08 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248EMBW903BC3 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW40IW534 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW40IW534C3 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW40IW534C4 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW507C08 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW507C08C2 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW507C08C3 | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 23248KEMBW507C08W6R | N/A | N/A 17.323 in | N/A 6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 730 rpm | N/A 810 rpm |
N/A
|
| 26348EMBW33W45A | N/A | N/A 18.1100 in | N/A 5.7870 in | N/A 3690000 N829000 lbf | N/A 2910000 N653000 lbf | N/A 590 rpm | N/A 640 rpm |
N/A
|
| 26348EMBW33W45AC3 | N/A | N/A 18.1100 in | N/A 5.7870 in | N/A 3690000 N829000 lbf | N/A 2910000 N653000 lbf | N/A 590 rpm | N/A 640 rpm |
N/A
|
| 22348EMBW33W45A | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348EMBW33W45AC3 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348EMBW40IW534 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348EMBW40IW534C3 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348EMBW525 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348KEMBW33W45A | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|
| 22348KEMBW33W45AC3 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm |
N/A
|