Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

239/560KYMBW507C08C4 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW33W45A N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW33W45AC3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW40IW902 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW507C08 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW509C08 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW509C08C3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560KYMBW40IW534C3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560KYMBW906AC3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/560KYMBW507C08 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW507C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW906A N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW906AC3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08C4 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509AC08 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08C2 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMDWEW919DC6 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
240/560KYMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW25AW507C3 N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW33W45C6 N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
230/560YMBW509AC08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
231/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD Icon (for items table)
231/560KYMBW37W898C4 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A CAD Icon (for items table)
231/560KYMBW37W906AC4 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD Icon (for items table)
231/560KYMBW906A N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD Icon (for items table)
231/560KYMBW906AC3 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD Icon (for items table)
231/560YMBW33W45C6 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A CAD Icon (for items table)
231/560YMBW509C08C3 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD Icon (for items table)
241/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMBW45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMDW73W879 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMDW886AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560YMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560YMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560YMBW915W6R N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560KYMDW879 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
241/560YMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD Icon (for items table)
232/560KYMBW20W45AC3 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD Icon (for items table)
232/560KYMBW507AC08 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD Icon (for items table)
232/560KYMBW507AC08C3 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD Icon (for items table)
232/560KYMBW906A N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD Icon (for items table)
238/600YMBW841C3 N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Icon (for items table)
238/600YMBW507C08C3 N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »